IS2-EM1801
EM1801
8015646676191
Control and Automation Board W 200 mm H 1800 mm D 400 mm
Intermediate upright for structure W=1200/1600mm H=1800mm
2. Uprights
Kit - Intermediate upright for cable container or double door
5B5B20B220
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
100 mm
1692 mm
46.9 mm
7.790 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
200 mm
300 mm
1200 mm
box 1 piece
0.100 m
1.705 m
7.950 kg
1 piece
EC000386 - Mounting rail/-profile
V11.1 : 27400501
U
See code for structure