IS2-EM1800
EM1800
8015646676160
Control and Automation Board W 400 mm H 1800 mm D 400 mm
Uprights with hinges H=1800mm
2. Uprights
Kit - uprights for standard structure
Kit
5B5B20B220
Galvanized Steel sheet
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
46.9 mm
1700 mm
14.4 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
1800 mm
1200 mm
1 piece
0.100 m
1.705 m
14.400 kg
EC000386 - Mounting rail/-profile
Product Not in WEEE Scope
85381000
V11.1 : 27400501
U
See code for structure