IS2-EL2280K
EL2280K
8015646745743
Control and Automation Board W 400 mm H 2200 mm D 800 mm
Pair of blind side panels 2200x800mm (HxW)
Side panel
1. Side panels
Kit
Pre assembled
5B5B20B250
Orange Peel, RAL 7035
Pickled steel sheet
No. 2 blind side panles
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
794 mm
2196 mm
16 mm
45.110 kg
800 mm
2200 mm
400 mm
600 mm
1000 mm
1200 mm
1 piece
0.775 m
2.210 m
0.035 m
46.030 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
U
See code for structure