IS2-EL2260K
EL2260K
8015646745736
Control and Automation Board W 400 mm H 2200 mm D 600 mm
Pair of blind side panels 2200x600mm (HxW)
Side panel
1. Side panels
5B5B20B250
No. 2 blind side panles
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
594 mm
2196 mm
16 mm
33.710 kg
600 mm
2200 mm
400 mm
800 mm
1000 mm
1200 mm
box 1 piece
0.575 m
2.210 m
0.035 m
34.390 kg
1 piece
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
U
See code for structure