IS2-EL2210K
IS2-EL2210K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EL2210K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EL2210K
Product ID:
EL2210K
EAN:
8015646745750
Catalog Description:
Control and Automation Board W 400 mm H 2200 mm D 1000 mm
Long Description:
Pair of blind side panels 2200x1000mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Sub-Function 3:
Side panel
Accessory Type:
1. Side panels
Product Type:
5B5B20B250
Options Provided:
No. 2 blind side panles
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Information:
9AKK108470A5607
RoHS Status:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250108
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
994 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
16 mm
Product Net Weight:
56.520 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
1000 mm
Reference Height:
2200 mm
Reference Width:
400 mm

600 mm

800 mm

1000 mm

1200 mm
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
0.975 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.035 m
Package Level 1 Gross Weight:
57.670 kg
Package Level 1 EAN:
8015646745750
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0006
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC002524 - Side-/back panel (enclosure/cabinet)
ETIM 9:
EC002524 - Side-/back panel (enclosure/cabinet)
eClass:
V11.1 : 27182101
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655