IS2-EL2060K
EL2060K
8015646745682
Control and Automation Board W 400 mm H 2000 mm D 600 mm
Pair of blind side panels 2000x600mm (HxW)
Side panel
1. Side panels
Kit
Pre assembled
5B5B20B250
Orange Peel, RAL 7035
Pickled steel sheet
No. 2 blind side panles
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
594 mm
1996 mm
16 mm
30.640 kg
600 mm
2000 mm
400 mm
800 mm
1000 mm
1200 mm
1 piece
0.575 m
2.010 m
0.050 m
31.270 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
U
See code for structure