IS2-EL1850K
EL1850K
8015646745620
Control and Automation Board W 400 mm H 1800 mm D 500 mm
Pair of blind side panels 1800x500mm (HxW)
Side panel
1. Side panels
Kit
Pre assembled
5B5B20B250
Orange Peel, RAL 7035
Pickled steel sheet
No. 2 blind side panles
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
494 mm
1796 mm
16 mm
22.910 kg
500 mm
1800 mm
400 mm
600 mm
800 mm
1000 mm
1200 mm
1 piece
0.475 m
1.810 m
0.035 m
23.380 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
U
See code for structure