IS2-EL1810K
EL1810K
8015646745651
Control and Automation Board W 400 mm H 1800 mm D 1000 mm
Pair of blind side panels 1800x1000mm (HxW)
Side panel
1. Side panels
5B5B20B250
No. 2 blind side panles
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
994 mm
1796 mm
16 mm
46.240 kg
1000 mm
1800 mm
400 mm
600 mm
800 mm
1200 mm
box 1 piece
0.975 m
1.810 m
0.035 m
47.190 kg
1 piece
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
U
See code for structure