IS2-EL1650K
EL1650K
8015646834904
Control and Automation Board W 400 mm H 1600 mm D 500 mm
N.2 Blind Side Panels 1600x500mm 7035
Side panel
IS2 Enclosures for Automation
Control and Automation Board
1. Side panels
5B5B20B250
No. 2 blind side panles
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
467 mm
1596 mm
15 mm
23.406 kg
500 mm
1600 mm
400 mm
600 mm
800 mm
1000 mm
1200 mm
1 piece
1610 mm
35 mm
475 mm
23.507 kg
EC002524 - Side-/back panel (enclosure/cabinet)
V11.1 : 27182101
See code for structure