IS2-EL1460K
EL1460K
8015646765628
Control and Automation Board W 400 mm H 1400 mm D 600 mm
N.2 Blind Side Panels 1400x600mm 7035
Side panel
IS2 Enclosures for Automation
Control and Automation Board
1. Side panels
Kit
Pre assembled
5B5B20B250
Orange Peel, RAL 7035
Pickled steel sheet
No. 2 blind side panles
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
567 mm
1396 mm
15 mm
25.012 kg
600 mm
1400 mm
400 mm
800 mm
1000 mm
1200 mm
1 piece
35 mm
1410 mm
575 mm
25.155 kg
EC002524 - Side-/back panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182101
See code for structure