IS2-EK4080KN
EK4080KN
8015646773616
Control and Automation Board W 400 mm H 1400 mm D 800 mm
Base/top 400x800mm WxD
Top/Bottom
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
Kit
5B5B20B210
Orange Peel, RAL 7035
Pickled steel sheet
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
394 mm
335.5 mm
28.5 kg
800 mm
1400 mm
1600 mm
1800 mm
2000 mm
400 mm
1 piece
860.000 mm
310.000 mm
420.000 mm
29.080 kg
EC000744 - Top-/floor element (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182405
See code for structure