IS2-EK4060KN
EK4060KN
8015646773609
Control and Automation Board W 400 mm H 1400 mm D 600 mm
Base/top 400x600mm WxD
Top/Bottom
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
Kit
5B5B20B210
Orange Peel, RAL 7035
Pickled steel sheet
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
394 mm
335.5 mm
24.26 kg
600 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
400 mm
1 piece
660.000 mm
310.000 mm
420.000 mm
24.760 kg
EC000744 - Top-/floor element (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182405
See code for structure