IS2-EK4050KN
EK4050KN
8015646773593
Control and Automation Board W 400 mm H 1600 mm D 500 mm
Base/top 400x500mm WxD
Top/Bottom
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
5B5B20B210
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
394 mm
335.5 mm
22.13 kg
500 mm
1600 mm
1800 mm
2000 mm
2200 mm
400 mm
box 1 piece
560.000 mm
310.000 mm
420.000 mm
22.590 kg
1 piece
EC000744 - Top-/floor element (enclosure/cabinet)
V11.1 : 27182405
See code for structure