IS2-EK3050KN
EK3050KN
8015646773548
Control and Automation Board W 300 mm H 1400 mm D 500 mm
Base/top+ external cable container 300x500mm WxD
Cable trough
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
5B5B20B210
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
294 mm
335.5 mm
16.6 kg
500 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
300 mm
box 1 piece
320.000 mm
310.000 mm
560.000 mm
16.940 kg
1 piece
EC002620 - Components for installation (enclosure/cabinet)
V11.1 : 27182811
See code for structure