IS2-EK3040KN
EK3040KN
8015646773531
Control and Automation Board W 300 mm H 1400 mm D 400 mm
Base/top+ external cable container 300x400mm WxD
Cable trough
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
5B5B20B210
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
294 mm
335.5 mm
15 kg
400 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
300 mm
box 1 piece
320.000 mm
310.000 mm
460.000 mm
15.310 kg
1 piece
EC002620 - Components for installation (enclosure/cabinet)
V11.1 : 27182811
See code for structure