IS2-EK1280KN
EK1280KN
8015646773524
Control and Automation Board W 1200 mm H 1400 mm D 800 mm
Base/top 1200x800mm WxD
Top/Bottom
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
5B5B20B210
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
1194 mm
335.5 mm
53 kg
800 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
860.000 mm
310.000 mm
1220.000 mm
54.080 kg
1 piece
EC000744 - Top-/floor element (enclosure/cabinet)
V11.1 : 27182405
See code for structure