IS2-EK1060KN
EK1060KN
8015646773371
Control and Automation Board W 1000 mm H 1600 mm D 600 mm
Base/top 1000x600mm WxD
Top/Bottom
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
5B5B20B210
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
1050 mm
308 mm
610 mm
38 kg
600 mm
1600 mm
1800 mm
2000 mm
2200 mm
1000 mm
1 piece
1060 mm
310 mm
620 mm
38.770 kg
EC000744 - Top-/floor element (enclosure/cabinet)
V11.1 : 27182405
See code for structure