IS2-EK1040KN
EK1040KN
8015646773357
Control and Automation Board W 1000 mm H 1400 mm D 400 mm
Base/top 1000x400mm WxD
Top/Bottom
IS2 Enclosures for Automation
Control and Automation Board
40 kg
1. Base/top
Kit - Base/Top
5B5B20B210
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
1050 mm
308 mm
410 mm
30.77 kg
400 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1000 mm
box 1 piece
1060 mm
310 mm
420 mm
31.390 kg
1 piece
EC000744 - Top-/floor element (enclosure/cabinet)
V11.1 : 27182405
See code for structure