IS2-EH5062K
EH5062K
8015646746795
Control and Automation Board W 600 mm H 1400 mm D 300 mm
Blind panel W=600mm H=500mm
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
12. Modular apparatus
Kit
Pre assembled
5B5B30B370
Orange Peel, RAL 7035
Opaque
Pickled steel sheet
8. Blind panels
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
489.5 mm
499 mm
12.7 mm
2.70 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1 piece
0.495 m
0.025 m
0.595 m
2.700 kg
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182204
U
See code for structure