IS2-EH2065
EH2065
8015646695925
Control and Automation Board W 600 mm H 1400 mm D 300 mm
Blind apparatus holder back plate 200x600mm (HxW)
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
12. Modular apparatus
5B5B30B370
Opaque
4. Blind apparatus holder Mounting plates
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
346 mm
184 mm
98 mm
1.90 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1 piece
0.190 m
0.080 m
0.350 m
2.000 kg
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure