IS2-EH2000
EH2000
8015646680228
Control and Automation Board W 400 mm H 2000 mm D 300 mm
N°2 uprights for modular panels H=2000mm
IS2 Enclosures for Automation
Control and Automation Board
12. Modular apparatus
5B5B30B370
1. Uprights for modular apparatus panels
ETIM
Orange Peel, RAL 7035
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
55.3 mm
1896 mm
48.8 mm
4.260 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
1200 mm
1600 mm
1 piece
0.055 m
1.905 m
0.068 m
4.800 kg
EC000386 - Mounting rail/-profile
V11.1 : 27400501
U
See code for structure