IS2-EH0562K
EH0562K
8015646746733
Control and Automation Board W 600 mm H 1400 mm D 300 mm
Blind panel W=600mm H=50mm
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
12. Modular apparatus
Kit
Pre assembled
5B5B30B370
Orange Peel, RAL 7035
Opaque
Pickled steel sheet
8. Blind panels
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
489.5 mm
49 mm
12.7 mm
0.369 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1 piece
0.050 m
0.020 m
0.490 m
0.37 kg
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182204
U
See code for structure