IS2-EH0036
EH0036
8015646697233
Control and Automation Board W 400 mm H 1400 mm D 300 mm
DIN rail and fixing supports (36 DIN mod.) W=800mm
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
12. Modular apparatus
5B5B30B370
Opaque
2. DIN rail Kit with front wiring duct
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
649.5 mm
99 mm
96 mm
0.8880 kg
300 mm
400 mm
500 mm
600 mm
800 mm
1000 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
0.110 m
0.660 m
0.968 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure