IS2-EF8081
EF8081
8015646676689
Control and Automation Board W 800 mm H 1400 mm D 800 mm
Built-up Cable entry flanges 800x800mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
190 mm
18 mm
630 mm
5.390 kg
800 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
box 1 piece
200 mm
20 mm
640 mm
5.500 kg
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure