IS2-EF8080
EF8080
8015646676528
Control and Automation Board W 800 mm H 1400 mm D 800 mm
Sliding Cable entry flanges 800x800mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Sliding flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
275 mm
21 mm
625 mm
6.640 kg
800 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
box 1 piece
285 mm
23 mm
635 mm
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure