IS2-EF8060
IS2-EF8060
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EF8060

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EF8060
Product ID:
EF8060
EAN:
8015646676481
Catalog Description:
Control and Automation Board W 800 mm H 1400 mm D 600 mm
Long Description:
Sliding Cable entry flanges 800x600mm (HxD)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
IS2 Enclosures for Automation
Suitable for Product Class:
Control and Automation Board
Design:
Sliding flange
Accessory Type:
4. Cable entry flanges
Product Type:
5B5B30B310
Options Provided:
1. Sliding cable entry flanges IP40
Remarks:
ETIM
Design
Material:
Galvanized Steel sheet
Material Compliance
RoHS Information:
9AKK108470A5607
RoHS Status:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250108
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
170 mm
Product Net Height:
28 mm
Product Net Depth / Length:
630 mm
Product Net Weight:
4.50 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
600 mm
Reference Height:
1400 mm

1600 mm

1800 mm

2000 mm

2200 mm
Reference Width:
800 mm

1600 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
180 mm
Package Level 1 Height:
30 mm
Package Level 1 Depth / Length:
640 mm
Package Level 1 Gross Weight:
4.500 kg
Package Level 1 EAN:
8015646676481
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0006
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000211 - Gland plate for enclosure/cabinet
ETIM 9:
EC000211 - Gland plate for enclosure/cabinet
eClass:
V11.1 : 27142421
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655