IS2-EF8060
EF8060
8015646676481
Control and Automation Board W 800 mm H 1400 mm D 600 mm
Sliding Cable entry flanges 800x600mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Sliding Flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
170 mm
28 mm
630 mm
4.50 kg
600 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
800 mm
box 1 piece
180 mm
30 mm
640 mm
4.500 kg
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure