IS2-EF8040
EF8040
8015646676405
Control and Automation Board W 800 mm H 1400 mm D 400 mm
Sliding Cable entry flanges 800x400mm (WxD)
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
Sliding flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
70 mm
34 mm
635 mm
2.360 kg
400 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
800 mm
box 1 piece
80 mm
36 mm
645 mm
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure