IS2-EF8011
EF8011
8015646690326
Control and Automation Board W 800 mm H 1400 mm D 1000 mm
Built-up Cable entry flanges 800x1000mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Blind
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
210 mm
800 mm
1000 mm
6.740 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
box 1 piece
0.210 m
0.030 m
0.830 m
6.880 kg
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure