IS2-EF8010
EF8010
8015646690197
Control and Automation Board W 800 mm H 1400 mm D 1000 mm
Sliding Cable entry flanges 800x1000mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Sliding flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
405 mm
800 mm
1000 mm
8.30 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
box 1 piece
0.405 m
0.015 m
0.633 m
8.300 kg
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure