IS2-EF6061
EF6061
8015646676634
Control and Automation Board W 600 mm H 1400 mm D 600 mm
Built-up Cable entry flanges 600x600mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Blind
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
190 mm
13 mm
420 mm
2.520 kg
600 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
1 piece
200 mm
15 mm
430 mm
2.580 kg
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure