IS2-EF6060
EF6060
8015646676474
Control and Automation Board W 600 mm H 1400 mm D 600 mm
Sliding Cable entry flanges 600x600mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Sliding Flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
168 mm
18 mm
423 mm
3.080 kg
600 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
box 1 piece
178 mm
20 mm
433 mm
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure