IS2-EF6051
EF6051
8015646676597
Control and Automation Board W 600 mm H 1400 mm D 500 mm
Built-up Cable entry flanges 600x500mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Blind
4. Cable entry flanges
Kit
Pre assembled
5B5B30B310
Galvanized Steel sheet
2. Built-up cable entry flanges IP40
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
203 mm
600 mm
500 mm
1.890 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1200 mm
1 piece
0.203 m
0.010 m
0.398 m
1.930 kg
EC000211 - Gland plate for enclosure/cabinet
Product Not in WEEE Scope
85381000
V11.1 : 27142421
U
See code for structure