IS2-EF6041
EF6041
8015646676559
Control and Automation Board W 600 mm H 1400 mm D 400 mm
Built-up Cable entry flanges 600x400mm (HxD)
AM2 Cabinets
Control and Automation Board
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
76 mm
18 mm
390 mm
1.30 kg
400 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
600 mm
1200 mm
box 1 piece
86 mm
20 mm
1.330 kg
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure