IS2-EF4080
EF4080
8015646676504
Control and Automation Board W 400 mm H 1400 mm D 800 mm
Sliding Cable entry flanges 400x800mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Sliding flange
4. Cable entry flanges
Kit
Pre assembled
5B5B30B310
Galvanized Steel sheet
1. Sliding cable entry flanges IP40
ETIM
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
233 mm
400 mm
800 mm
2.450 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1 piece
0.233 m
0.015 m
0.305 m
EC000211 - Gland plate for enclosure/cabinet
Product Not in WEEE Scope
85381000
V11.1 : 27142421
U
See code for structure