IS2-EF4061
EF4061
8015646676627
Control and Automation Board W 400 mm H 1400 mm D 600 mm
Built-up Cable entry flanges 400x600mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
195 mm
400 mm
600 mm
1.30 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
box 1 piece
0.195 m
0.025 m
0.425 m
1.330 kg
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure