IS2-EF4050
EF4050
8015646676429
Control and Automation Board W 400 mm H 1400 mm D 500 mm
Sliding Cable entry flanges 400x500mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Sliding flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
155 mm
400 mm
500 mm
1.260 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
box 1 piece
0.155 m
0.015 m
0.233 m
1 piece
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure