IS2-EF4011
EF4011
8015646697400
Control and Automation Board W 400 mm H 1400 mm D 1000 mm
Built-up Cable entry flanges 400x1000mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Blind
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
199 mm
400 mm
1000 mm
3.130 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1 piece
0.199 m
0.020 m
0.825 m
3.190 kg
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure