IS2-EF1081
EF1081
8015646676696
Control and Automation Board W 1000 mm H 1400 mm D 800 mm
Built-up Cable entry flanges 1000x800mm (HxD)
IS2 Enclosures for Automation
Control and Automation Board
Blind
4. Cable entry flanges
5B5B30B310
2. Built-up cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
200 mm
1000 mm
800 mm
7.010 kg
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1 piece
0.200 m
0.020 m
0.800 m
7.150 kg
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure