IS2-EF1053
EF1053
8015646705242
Control and Automation Board W 1000 mm H 1400 mm D 500 mm
Sliding Cable entry flanges 1000x500mm (WxD)
AM2 Cabinets
IS2 Enclosures for Automation
Control and Automation Board
Sliding flange
4. Cable entry flanges
5B5B30B310
1. Sliding cable entry flanges IP40
ETIM
Galvanized Steel sheet
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
120 mm
23 mm
830 mm
4.510 kg
500 mm
1400 mm
1600 mm
1800 mm
2000 mm
2200 mm
1000 mm
1 piece
130 mm
25 mm
840 mm
EC000211 - Gland plate for enclosure/cabinet
V11.1 : 27142421
U
See code for structure