IS2-EC2280VC4K
IS2-EC2280VC4K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2280VC4K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2280VC4K
Product ID:
EC2280VC4K
EAN:
8015646745125
Catalog Description:
Control and Automation Board W 600 mm H 2200 mm D 400 mm
Long Description:
Blind door cable container 2200x400mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind door with special profile for making double doors
Product Type:
5B5B20B230
Door Type:
Double
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
54b7cd0a-e933-46af-af14-7177e920ad34 Italy
Simplified SCIP:
7c31f46c-b620-4f85-8730-b5a2d0fc65ab Finland

94445b53-4693-4c9c-a304-7c93dfc365f0 Germany

df0cb3d4-ff56-4163-bcd1-cf6d9f5c6c7c Belgium

03f5e95c-ff9b-4788-aada-2d36e7853df0 Germany

3d4f7c13-be2b-4d77-a10d-54a50c28fa94 Bulgaria

35d405a6-aa48-4b2f-8b75-be1703b9a06b Belgium

1c769a58-af6c-4aaa-b9c3-b2eeee3f0a94 Spain

237d1cec-a5a7-4de3-ad4d-6af51497e1e8 Hungary

88d0ef03-e56f-47b5-b0d7-e881f3215f46 Hungary

00cdb2ad-7f10-4e5e-8edb-c4d380a5389f Estonia

b3b35de7-a310-4bdd-9a52-c640912183fd Poland

1483c440-25e9-4d05-b3ca-0319e39340db Czech Republic

8fae6821-3bac-40e0-8044-04e8916864a2 Netherlands

b8805c00-e0c5-4f3d-9471-a21a58d6593b Germany

052b09cd-e8d3-44d8-9540-727ebd9a8fd1 Denmark

d670dcdc-3563-4760-815a-05d40cb2944c Croatia

699a9c48-46e5-44cf-b2a2-1c61546a3b26 Poland

a09f7bf3-9d34-48c6-8429-ae4b7005edd7 Sweden

c532207f-bae3-4188-a7d2-ef9fa3d7fbc7 Greece

1372534e-3bce-4b16-8c6b-d984b827734c France

23f5c6d3-1d29-4a82-8c1f-7a9b18c68ff2 Germany

d18e5b35-d28c-4dd7-9aac-5e6ca503d2da Poland

c228206d-ff85-4fde-9a75-ba51cd841045 Norway

0320b247-b58b-4fab-90d3-2450dd75c43a France

b2479788-aced-4c19-a095-b04bcb7abbc4 Sweden

f273e6aa-4e43-4ecc-9127-048e78f6c051 Germany

cfba0989-7e31-49ee-9db9-dcc3776086dc Portugal
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
394 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
15.450 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
600 mm

800 mm

1000 mm

1200 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.400 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
15.760 kg
Package Level 1 EAN:
8015646745125
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655