IS2-EC2280VC2K
EC2280VC2K
8015646745095
Control and Automation Board W 600 mm H 2200 mm D 400 mm
Blind door cable container 2200x200mm (HxW)
3. Door
Kit - blind door with special profile for making double doors
5B5B20B230
Double
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
194 mm
2196 mm
46 mm
8.660 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
1 piece
0.200 m
2.210 m
0.050 m
8.840 kg
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure