IS2-EC2280K
IS2-EC2280K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2280K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2280K
Product ID:
EC2280K
EAN:
8015646744968
Catalog Description:
Control and Automation Board W 800 mm H 2200 mm D 400 mm
Long Description:
Blind door 2200x800mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
1575bc54-638a-46f8-a0e0-77939d58ae49 Italy
Simplified SCIP:
6d49f80d-eb50-48c6-b23a-d0ff9ea89f0f France

625cc5c9-519c-440b-bbc9-5fef1afca259 Finland

942ca93e-85a3-4359-876c-85ef6e6263c2 Norway

869e4986-0a4d-4e0f-9f9a-7e13af42303d Poland

8bd0fc2d-369e-4e51-8d33-b949923779a8 Belgium

43ea4bd0-5264-45d8-ab2e-5150e9ee8ebd Denmark

af31af12-e286-48aa-b292-e11c271f0be4 Germany

de59e09b-234a-4b86-80c6-23c087501e73 Hungary

6cca6e30-91ef-4b46-a878-eff7d7c3035d Belgium

e4b1e9c5-f194-4b62-adf8-73fedec088b3 Poland

64258b6d-b0b2-4735-9129-90b0643c8c67 Germany

55b6fd81-c043-48ee-a65c-b44e80d069f9 Germany

e73e5098-71eb-480a-b4af-2db9c12ad890 Sweden

aa493979-7062-4760-b0e9-6b61696c803d Spain

39819d98-0e5e-4dd7-82de-51316047d2a0 France

21faf2c6-2a17-4d1b-81ee-6ef31d534810 Germany

fab60b5f-254e-42fc-a139-d453aceb96d9 Estonia

6671852b-d333-4aa7-bdd2-63e1bb01fd69 Portugal

3e97527e-4fc1-4843-9561-d4fd08535be8 Hungary

7c1550eb-415f-468a-acc7-bf944f7b5509 Greece

ac9e0f4b-cde7-4b3a-a3f1-f622d0a87e63 Sweden

d5a4db5a-d8f0-40a0-aba4-05b1093019ec Bulgaria

70783734-8f3d-447d-8a52-19d42e7944dc Germany

f44d9cdb-526b-4e86-9659-4ee3f345ce3a Croatia

1f99ee4b-c810-4b78-b365-9a330c2e652e Poland

b6eeefbc-0078-48eb-b0f9-6b22924c6e52 Czech Republic

fd340ae4-6db5-45b4-8ac5-b825e8080104 Netherlands
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
794 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
30.480 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
800 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.800 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
31.110 kg
Package Level 1 EAN:
8015646744968
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655