IS2-EC2280FV6K
EC2280FV6K
8015646745248
Control and Automation Board W 800 mm H 2200 mm D 400 mm
Glazed door for double door version 2200x600mm (HxW)
3. Door
Kit - blind door with special profile for making double doors
Kit
5B5B20B240
Double
Orange Peel, RAL 7035
Transparent
Pickled steel sheet
ETIM
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
594 mm
2196 mm
46 mm
19.520 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2200 mm
1200 mm
1 piece
0.600 m
2.210 m
0.050 m
19.920 kg
EC000747 - Door/operating panel (enclosure/cabinet)
Product Not in WEEE Scope
85381000
V11.1 : 27182204
U
See code for structure