IS2-EC2280FC5K
IS2-EC2280FC5K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2280FC5K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2280FC5K
Product ID:
EC2280FC5K
EAN:
8015646745156
Catalog Description:
Control and Automation Board W 1000 mm H 2200 mm D 400 mm
Long Description:
Blind door for double door version 2200x500mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind door with special profile for making double doors
Product Type:
5B5B20B230
Door Type:
Double
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
ae32b573-a08b-4263-b593-2458d3753c76 Italy
Simplified SCIP:
3943955b-bc2d-44be-b3bd-2feb06f6f21a Denmark

eaa68887-958b-45fe-8d48-177d93979ba5 Norway

d34fd647-a286-40b0-93fe-7bf80a4cd601 Poland

3c2eca65-266a-4c3e-a6ad-83152ee2cff5 Finland

59e23b30-2961-4f9b-b32b-8c9068c70b4c Spain

fed3ac87-0ee6-44c4-84eb-e867bfed7449 Belgium

bad95481-a816-453d-939a-46bc48c8a372 Hungary

34878465-b3d1-46f2-832e-d8303ee09965 France

04993791-4920-420c-9d7d-5c794d96769d Germany

aae3925f-8f28-4dfd-bff8-fb73e6b4f2e7 Sweden

5f41a123-e516-458a-a972-491ae0b17ad6 Bulgaria

6222d29f-34a0-4dd6-9613-a5228651fdcd Germany

1fc9ff51-6582-4243-8546-67a791fdfebb Portugal

b6faf8c2-ed9a-4e72-addd-c881798fc1a4 France

2337e2f2-2a61-4d31-bb24-514fa474a12f Germany

ac9e3728-c616-419f-a326-c6e3d729e901 Hungary

5fece25a-42d7-4dde-8fcf-4f2f513b20e1 Estonia

671fd331-fc2b-4bd1-9b7f-f5251f61bae0 Netherlands

2400b245-da59-4c32-b560-454d24f8f9e2 Greece

f0f805c0-bec1-4db7-b8d0-d0cfe6597edb Croatia

0d6704ec-058c-49dc-99df-02e28703c101 Germany

e0d0a4ee-06cf-48b6-b94b-520809bf496a Germany

73304263-ace1-49be-ae99-14569da7c78e Belgium

382ab302-c2a2-47db-81cb-bdb56227b488 Poland

c8170016-e1a6-4f54-9aab-5f5220ce8449 Czech Republic

60343dc8-da25-47cb-9924-a125749586f2 Sweden

5cb1fda6-fba0-43d3-9d1a-e07c9d373178 Poland
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
494 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
19.180 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
1000 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.500 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
19.570 kg
Package Level 1 EAN:
8015646745156
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655