IS2-EC2260K
IS2-EC2260K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2260K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2260K
Product ID:
EC2260K
EAN:
8015646744951
Catalog Description:
Control and Automation Board W 600 mm H 2200 mm D 400 mm
Long Description:
Blind door 2200x600mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
df1f64e9-ee0c-450a-b05b-e2ade79d06e2 Italy
Simplified SCIP:
73a5a38c-e11c-4e37-a865-25c11709b6e2 Poland

b1d350d9-4150-4be7-9890-0597cbe568d3 Finland

7cc08bff-56c5-41e7-aff8-6b1cb6e0adb6 Norway

6dde22d6-40c0-4d50-a220-332bb594105e Germany

02fc8d91-14f9-48ba-a852-fe874ab52c2b Bulgaria

bef35ee2-6481-4df6-b950-f512f8911082 Hungary

a644ec3a-9e9e-451a-ae43-8862b250e7f4 Portugal

8908b168-3acc-4e64-8d99-86b8cd5bae0d Belgium

f9dcc8ad-c930-4eb8-8595-c152dcaeaf37 Spain

81e6e1f7-6649-4a28-9408-4d90d3dd0b3a Sweden

435b6efd-ab95-454c-b94b-dba195bda58e Germany

5b6b783d-1098-4c10-8528-d8439abbb872 France

f17399c5-d86c-499d-a0ca-eb2b85a72847 France

d374835c-4895-438e-8cc2-d93e5b48f19f Germany

1d2e5fd8-de46-4823-a5eb-227b28f6ec1e Czech Republic

43d0d319-155c-461c-8fe0-5083fb624925 Germany

6fc9fa82-9606-4b7a-be31-4b39d8159a04 Poland

7b54854f-dd63-4ae5-a2d2-122d7cfbbd07 Belgium

1293bcd2-0614-4ae2-ae44-15c596e7b7c5 Germany

232103be-865d-49cb-9129-0d1317fb9bbb Croatia

b688514f-e18b-45c5-9689-0b13f0bf071b Denmark

80d57036-9f9d-41d0-829a-acf58395db67 Estonia

90cd60d3-6f31-4275-bac7-86c9f070d42f Greece

d85074df-36d4-40d6-a634-7ae632a10d05 Hungary

67e12045-8aec-41aa-94ba-3dc6c326da5f Netherlands

93a8097d-1a24-4d65-a109-00e345c4625d Poland

259a0e84-110b-42a5-bada-bd4117445630 Sweden
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
594 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
22.970 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
600 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.600 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
23.430 kg
Package Level 1 EAN:
8015646744951
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655