IS2-EC2240K
IS2-EC2240K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2240K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2240K
Product ID:
EC2240K
EAN:
8015646744944
Catalog Description:
Control and Automation Board W 400 mm H 2200 mm D 400 mm
Long Description:
Blind door 2200x400mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
d9505ddd-8bdd-47e8-b14a-947bea87d5e0 Italy
Simplified SCIP:
640f38b1-9a03-4a80-9f47-7fb4e32755ba Poland

f78112a5-6876-4f6a-b047-ad70a17aa71a Germany

836a4be8-b900-46f2-b789-fe1c78d53fb9 France

9d0a8ea3-0789-436e-8409-04f0f5ec761a Finland

d2c1940a-a277-4003-825b-4863e4ab5db8 Norway

6e194bb7-08bb-4b6b-bb32-46220d673178 France

b946a283-434a-47e2-8ebe-eecd1994b427 Spain

1443b427-ec3e-48e3-bdba-c03ede0d5578 Germany

523e72ff-91df-4c18-8d7d-f8c82f4f5441 Germany

1ea8228f-9397-4627-a730-9db5b2bbbc16 Bulgaria

f7159fa4-22cf-46a9-8047-b844f8c1a87f Hungary

a94bbeb3-3a0f-4617-bb7b-1f05e2c975c9 Belgium

2f20c871-c599-417c-ac19-70ccd4fa1339 Germany

19b711ef-5f71-4035-b294-72276d30e5b5 Hungary

71119a0f-b8bd-4854-b3ca-a34ce2797ca2 Estonia

61cac146-f2c8-4fc1-a09a-d1f21ca17a27 Greece

61efe3ba-be9b-4141-a8bf-ea7018f3b087 Portugal

9cb4057f-1ee2-4703-ab27-759e525494b8 Czech Republic

d5bc27e7-4965-4b27-9ef6-8772974d971b Poland

3114c7f3-2fa5-4311-8cb0-86c2255d0f4c Netherlands

d79efce2-12b3-4759-b08c-66dae450780d Croatia

6ee6f5c3-4582-43ac-9dfc-76bf766441f8 Germany

8f97e34e-f30c-47a9-adc3-1dc1d147476b Sweden

a8145cd6-6d13-42c8-aac9-36b071806279 Poland

827767dd-d8a4-4ed0-befd-57ce96e3d517 Sweden

40bd9a09-9617-40b5-8161-0749aeb10f1a Belgium

130881db-e893-4725-a522-40a736274b2a Denmark
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
394 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
15.450 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
400 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.400 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
15.760 kg
Package Level 1 EAN:
8015646744944
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655