IS2-EC2232K
EC2232K
8015646744937
Control and Automation Board W 300 mm H 2200 mm D 400 mm
Blind front/rear door exterbal cable container 2200x300mm (HxW)
3. Door
Kit - blind front door
5B5B20B230
Single
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
294 mm
2196 mm
46 mm
11.610 kg
400 mm
500 mm
600 mm
800 mm
2200 mm
300 mm
box 1 piece
0.300 m
2.210 m
0.050 m
11.850 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure