IS2-EC2210K
IS2-EC2210K
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

IS2-EC2210K

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Enclosures
  4. Automation and Control Enclosures (System pro E control)
  5. Enclosures - Baying (Horizontal Joining)
  6. IS2
- Show Less..
No label translation
General Information
Extended Product Type:
IS2-EC2210K
Product ID:
EC2210K
EAN:
8015646744975
Catalog Description:
Control and Automation Board W 1000 mm H 2200 mm D 400 mm
Long Description:
Blind door 2200x1000mm (HxW)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Configuration Type:
3. Door
Enclosure Type:
Kit - blind front door
Product Type:
5B5B20B230
Door Type:
Single
Door Surface Finishing:
Opaque
Remarks:
ETIM
Design
Surface Finishing:
Orange Peel, RAL 7035
Material:
Pickled steel sheet
Door Material:
Steel Sheet
RAL Number:
RAL 7035 - Light Grey
Material Compliance
RoHS Declaration:
9AKK108470A5607
RoHS Information:
No declaration needed
RoHS Date:
20250108
REACH Declaration:
9AKK108470A5605
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250108
SCIP:
5a83df5a-51a7-4301-8da3-74c017a3590c Italy
Simplified SCIP:
3066b78c-b0d8-4746-8895-9e5e1f8b9d28 France

f9800601-0cd9-4ec2-a457-09dc83c9778b Belgium

68d62e63-3c4a-4585-95ff-98c854d2b588 Germany

e25823f7-9d0c-41b9-9bf3-24ac1e0dd0e9 Germany

0ab79a2d-ee47-4605-a345-4d18d8346027 Spain

2967a88f-5a73-44a2-8002-c49fd3572862 France

07eb01d9-7f72-4482-ae9b-1d2ba3987467 Hungary

2fbb703e-bba8-4099-9f1c-3bfb2583796d Germany

3c047a5d-b1f6-460e-9b40-9c216140b416 Croatia

94faf5df-43b2-49d6-8d58-72c03e5223cf Czech Republic

4a283904-1341-41bf-8da0-b0cdd22a4b2c Poland

7fae5e14-c00e-4beb-98cc-f25d3cbed16c Hungary

c0bf1bde-89dc-40b3-bc31-08c73fef6b0d Netherlands

d3e5ac2e-a55b-45b0-9621-300233ba1a9b Estonia

24ceb0bf-846a-4d75-ba5b-13c58b4cead1 Greece

33e31022-18fb-4311-8e8a-80a95b20af98 Portugal

9bacf0c3-ffec-4baf-85ad-341a5d1f58c7 Sweden

d0066aed-f838-4743-9ccd-6614e1c3211c Bulgaria

f1442dec-f8e5-4994-879f-a55ba87f0da6 Sweden

c4e43bd9-5a2d-4598-88d6-a5deb6cd24cf Poland

381d320e-0bd9-41b1-8079-726d5b252a6f Denmark

a54aa26b-8e9b-4cad-998c-f4fe923fccbb Germany

952f934b-7f21-4f9a-91b9-d6db5db6efe6 Belgium

7c29379e-c39b-4b29-bb9b-0ef856386b34 Norway

19f1554c-1248-4da3-93c7-c296ce468d1c Poland

625bf39e-5689-45f0-b246-5f121173ad7d Finland

498cf620-4d77-401f-9a6e-b1a562e7dd0e Germany
WEEE Category:
Product Not in WEEE Scope
Environmental
Environmental Information:
1STC804013D0209
Dimensions
Product Net Width:
994 mm
Product Net Height:
2196 mm
Product Net Depth / Length:
46 mm
Product Net Weight:
38.78 kg
Dimension Diagram:
No document needed
Reference Depth/Length:
400 mm

500 mm

600 mm

800 mm

1000 mm
Reference Height:
2200 mm
Reference Width:
1000 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
1.000 m
Package Level 1 Height:
2.210 m
Package Level 1 Depth / Length:
0.050 m
Package Level 1 Gross Weight:
38.780 kg
Package Level 1 EAN:
8015646744975
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
1STC860113
Installation
Instructions and Manuals:
1STM604121R0008
Popular Downloads
Data Sheet, Technical Information:
1STC804013D0209
External Classifications and Standards
ETIM 8:
EC000747 - Door/operating panel (enclosure/cabinet)
ETIM 9:
EC000747 - Door/operating panel (enclosure/cabinet)
eClass:
V11.1 : 27182204
Object Classification Code:
U
Standards:
See code for structure
No downloads available
There are no related links available
6.3.0.53655