IS2-EC2080VC4K
EC2080VC4K
8015646745118
Control and Automation Board W 600 mm H 2000 mm D 400 mm
Blind door cable container 2000x400mm (HxW)
3. Door
Kit - blind door with special profile for making double doors
5B5B20B230
Double
Opaque
ETIM
Orange Peel, RAL 7035
Pickled steel sheet
Steel Sheet
RAL 7035 - Light Grey
No declaration needed
20250108
False - does not contain substances > 0.1 mass percentage
Product Not in WEEE Scope
394 mm
1996 mm
46 mm
14.060 kg
400 mm
500 mm
600 mm
800 mm
1000 mm
2000 mm
1200 mm
box 1 piece
0.400 m
2.010 m
0.050 m
14.340 kg
1 piece
EC000747 - Door/operating panel (enclosure/cabinet)
V11.1 : 27182204
U
See code for structure